IESNA:LM-63-2002
[TEST]P946689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8594
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1190 1344.5 1498.4 1628.7 1728.2 1788.5 1832.9 1879.1 1922.9 1973.3
2034.8 2101.1 2183.4 2273.4 2385.9 2546.4 2767.8 3067.3 3462.8 3969
4624.4 5410 6138.2 6561 6480.4 5860 4710.2 3417.2 2192.9 1558.8
1075.7 674.3 375.4 81.7 0 0 0
1190 1321.4 1461.1 1574.8 1659.5 1715.1 1753.6 1795.6 1840.1 1885.6
1943.1 2011.7 2091.7 2180.5 2287 2426.8 2614.4 2862.5 3179.8 3620.9
4195.8 4747.5 5018.1 4925.2 4598.9 4051.9 3189.9 2158.6 1165.7 688.5
379.5 169.9 65.7 8.3 0 0 0
1190 1307.8 1416.2 1495.5 1555.3 1591.4 1616.9 1650 1679 1706.8
1745.9 1798 1859.6 1918.8 1982.1 2059.7 2150.9 2260.4 2394.8 2529.2
2570 2435 2093.4 1692.6 1246.2 865 611 441.1 309.6 222.6
150.4 90 50.3 22.5 4.1 0 0
1190 1274.1 1354.6 1413.8 1448.1 1465.9 1478.3 1483.6 1480.1 1466.5
1446.3 1435.7 1423.8 1395.4 1333.3 1244.5 1152.1 1063.9 988.1 936.6
910.6 886.9 854.3 799.2 757.2 724.7 624 505.6 333.9 233.9
167 116 77 33.2 4.7 0 0
1190 1240.3 1298.3 1342.1 1365.8 1371.7 1358.1 1321.4 1262.2 1185.3
1102.4 1035.5 991.7 965 943.7 912.3 867.3 824.1 790.4 772.6
772.6 777.3 778.5 773.8 738.9 661.9 580.2 525.7 442.8 355.8
258.1 169.3 92.4 36.1 2.4 0 0
1190 1213.1 1240.9 1272.9 1296 1293.6 1262.2 1201.2 1127.2 1058
1000.5 959.7 936 918.2 897.5 865.6 820.6 766.1 712.8 670.8
648.3 651.2 669.6 682 677.3 656.6 611.6 538.8 457.6 381.3
309.6 243.3 177 103 44.4 0 0
1190 1176.4 1185.3 1207.8 1232.6 1244.5 1226.1 1185.8 1140.9 1100.6
1059.7 1013.6 965.6 918.8 873.3 825.3 772.6 717 664.3 621
582.6 550 522.2 504.4 499.1 497.3 487.8 466.5 429.8 378.3
291.9 200.1 110.7 58.6 21.3 0 0
1190 1152.1 1130.2 1134.9 1171 1217.2 1253.3 1256.3 1230.8 1190.6
1143.8 1088.2 1023.6 955.5 891 829.4 770.8 714 663.1 623.4
594.4 575.5 560.1 541.1 512.1 466.5 419.2 384.8 354 319.7
274.7 212.5 136.8 79.3 26 0 0
1190 1123.1 1072.2 1064.5 1100 1189.4 1285.3 1330.3 1316.7 1265.8
1204.8 1142.6 1076.9 1004.1 931.3 860.2 793.3 731.8 677.9 636.4
605.1 583.2 574.3 568.4 555.3 526.9 492.6 453.5 413.8 367.7
311.4 242.7 178.8 112.5 36.7 0 0
1190 1095.3 1018.9 981 999.4 1089.3 1221.4 1327.3 1352.8 1308.4
1234.4 1163.4 1097.6 1029 960.9 892.8 825.3 759.6 702.2 658.3
621.6 597.4 579.6 571.9 560.7 539.9 510.3 477.2 441.1 400.8
345.2 274.1 201.3 110.7 34.3 1.2 0
1190 1070.4 986.3 936.6 943.7 1024.2 1146.2 1252.7 1312.5 1296
1233.8 1163.4 1097.6 1032.5 968.6 904.6 838.3 773.2 716.4 668.4
627.6 599.7 579 566.6 553.6 529.9 494.9 457.1 419.2 374.8
319.7 247.5 180 95.9 26 0 0
1190 1065.7 965.6 896.3 883.3 936.6 1031.9 1140.9 1213.1 1220.2
1181.7 1121.9 1062.7 1007.6 953.2 894.6 833 770.8 713.4 664.3
622.2 592 566 542.3 513.9 471.9 413.2 345.2 281.2 228.5
176.4 117.8 71.6 36.1 3 0 0
1190 1036.7 913.5 816.4 768.5 770.8 801 841.9 874.4 891.6
891.6 870.3 843.1 814.1 782.1 748.3 715.2 679.1 635.8 591.4
548.8 500.3 449.9 406.1 361.7 301.9 242.7 199.5 165.2 131.4
96.5 59.8 27.8 7.7 0 0 0
1190 1015.3 873.8 756 683.2 651.8 641.8 640.6 637 631.7
620.5 599.1 573.7 543.5 508 479 450.5 428.6 414.4 408.5
400.8 384.2 357.6 323.8 283.6 241.6 202.5 168.1 135.6 106
75.8 42.6 18.4 3 0 0 0
1190 1004.7 847.2 718.7 634.1 592 570.1 551.2 529.9 506.2
484.9 467.7 448.2 432.2 413.2 394.3 374.2 348.1 319.1 294.8
270 247.5 227.9 212.5 195.4 174.1 150.4 126.7 101.2 77.6
52.7 33.2 16 0.6 0 0 0
1190 995.8 831.2 699.2 610.4 563 534 506.2 479.5 452.9
427.5 405.5 384.8 364.1 345.2 326.8 307.3 287.1 268.2 248.1
229.1 212.5 197.7 181.8 162.8 146.2 127.3 106 81.7 60.4
43.8 26 8.9 0 0 0 0
1190 1004.1 836.5 702.2 606.2 550.6 513.3 484.9 460.6 436.9
413.2 390.7 367.7 346.9 328 309 289.5 268.2 246.9 225
206 190 176.4 164.6 152.7 139.7 122 102.4 85.3 70.5
54.5 37.3 13.6 0 0 0 0
1190 1008.8 842.5 706.3 603.9 536.4 496.7 471.3 448.8 425.1
402.6 380.1 360 341 323.3 304.3 285.4 264 242.7 221.4
202.5 188.9 177.6 168.1 156.9 141.5 120.8 103.6 90.6 77
60.4 40.3 16 4.7 0 0 0
1190 1008.8 849 711.6 602.1 525.1 483.1 458.8 436.3 413.8
389 367.7 349.3 329.2 309.6 290.1 270 249.8 229.7 210.8
195.4 185.3 175.8 165.8 150.4 129.1 103 90.6 77.6 63.3
46.2 24.3 10.1 2.4 0 0 0
1190 1029 874.4 736.5 616.9 527.5 480.1 454.7 432.2 413.2
391.3 370.6 350.5 330.9 310.8 291.3 271.2 251.6 233.3 216.7
203.1 192.4 181.8 168.7 149.8 119.6 90 77.6 65.1 51.5
36.7 21.3 11.2 4.7 1.2 0 0
1190 1040.8 891.6 753.7 629.9 535.8 483.1 455.3 433.4 413.2
392.5 372.4 352.9 333.3 314.4 295.4 275.9 256.9 239.2 223.2
209.6 198.3 186.5 171.7 151 119.6 88.8 76.4 63.3 50.3
34.9 20.7 11.8 5.9 3 0 0
1190 1045.5 902.9 768.5 641.8 550.6 485.5 458.2 434 416.8
397.3 377.7 358.8 339.8 321.5 303.7 284.8 265.8 248.1 230.3
216.1 204.3 191.8 178.2 152.7 121.4 94.1 82.3 68.7 55.1
39.1 23.7 14.2 8.9 5.3 2.4 0
1190 1078.7 954.4 825.9 698.6 586.7 508 464.2 440.5 421.5
404.4 386.6 368.8 351.1 332.7 314.4 296 277.1 259.9 243.3
228.5 214.9 201.3 185.9 167 142.7 112.5 95.9 81.7 67.5
51.5 32.6 20.1 13 9.5 4.7 0
1190 1103.6 1001.1 886.9 764.9 648.9 551.8 479 442.8 421.5
404.4 387.2 370 352.3 334.5 315.6 295.4 277.1 259.3 242.7
229.1 214.9 200.1 183.5 165.2 145 122 102.4 88.2 74
59.2 42.6 21.9 13 8.3 4.1 0
1190 1127.2 1055.6 965 863.8 752.5 643.5 538.8 459.4 425.7
405.5 387.2 370 352.3 333.3 315 295.4 275.9 256.9 236.8
217.9 200.1 183.5 168.1 155.1 139.7 120.8 100.6 81.7 66.9
53.9 40.3 22.5 10.1 5.3 1.8 0
1190 1165.1 1130.8 1078.1 992.8 895.2 797.5 698 568.9 465.3
416.2 393.1 374.2 355.8 338.1 319.7 300.8 281.8 262.3 241.6
222 202.5 184.7 168.1 152.2 135.6 117.8 100.6 81.7 62.2
48 33.7 21.3 11.2 5.3 2.4 0
1190 1204.2 1211.3 1204.2 1163.4 1099.4 1023.6 939.6 831.8 692.7
548.8 442.3 391.3 368.2 351.1 334.5 316.7 301.3 286.5 268.8
251 229.1 207.2 187.1 171.1 155.7 171.1 179.4 135.6 108.3
71.6 52.7 30.2 14.8 7.1 3.6 0
1190 1242.7 1294.2 1336.2 1352.8 1339.8 1297.7 1242.7 1191.2 1129.6
1035.5 907.6 757.8 605.1 481.3 415.6 396.7 382.5 357.6 335.1
317.9 302.5 280.6 264.6 278.8 289.5 243.9 185.3 112.5 84.1
62.8 45.6 30.8 17.8 8.9 3 0
1190 1281.8 1378.3 1468.3 1535.2 1573.6 1576 1554.1 1533.4 1526.9
1522.7 1505 1470 1426.2 1370.6 1306 1224.9 1147.4 1120.1 1222
1442.8 1653 1684.3 1460 1030.1 610.4 360.6 226.8 156.9 114.9
87 62.8 42.6 24.3 9.5 2.4 0
1190 1319.7 1455.2 1589.6 1702.1 1774.3 1808.7 1820.5 1832.4 1853.1
1885 1926.5 1976.2 2021.8 2067.4 2101.7 2156.2 2253.9 2436.2 2734.6
3121.8 3541.6 3951.3 4266.2 4302.9 4007.5 3440.3 2687.8 1876.8 1172.8
681.4 405.5 230.9 87 26.6 1.2 0
1190 1333.3 1490.2 1645.9 1774.9 1860.2 1902.8 1921.2 1938.3 1962
1994.6 2033.6 2084.6 2136.1 2191.7 2267.5 2376.4 2535.1 2769.5 3094.6
3526.2 4095.7 4872.5 5836.3 6457.9 6307.6 5846.4 5211.7 4526.7 3876.7
3211.8 2478.3 1696.2 997 404.4 101.8 0
1190 1343.3 1513.8 1691.4 1832.4 1924.7 1970.3 1983.9 1991 1994.6
2003.5 2015.3 2030.7 2037.2 2057.9 2104.1 2185.2 2314.3 2523.3 2830.5
3244.4 3821.6 4690.1 5966.5 7663.9 8203.9 7768.1 7251.3 6679.4 6083.8
5205.2 4067.3 2834.7 1725.8 681.4 217.9 0
1190 1365.8 1567.1 1772.6 1942.5 2045.5 2075.1 2056.7 2012.9 1949.6
1879.7 1812.8 1746.5 1684.9 1654.7 1690.9 1848.3 2127.8 2465.8 2782.6
3082.7 3432.6 3911 4600.7 5921.6 7503.5 7180.8 6414.1 5910.9 5566.3
5075.5 4365.7 3410.7 2374.1 928.3 152.7 0
1190 1377.7 1622.2 1846 2024.8 2111.8 2110 2034.8 1915.8 1790.3
1671.3 1571.9 1494.9 1449.9 1494.3 1715.1 2091.1 2550.5 3035.4 3546.3
4105.2 4637.4 5145.4 5734.5 6605.4 7717.2 7933.3 7360.2 6717.2 6058.3
5275.6 4224.8 2980.3 1442.8 564.8 63.3 0
1190 1396 1634 1869.7 2052 2139.6 2102.3 1969.7 1802.2 1667.8
1548.2 1452.9 1384.8 1369.4 1497.9 1838.3 2343.9 2979.1 3762.4 4714.4
5758.2 6831.5 7904.3 8868.7 9964.6 10972.2 11227.4 10766.2 9887 8714.2
7171.9 5048.3 3276.3 1811.6 873.8 101.2 0
1190 1397.2 1637 1869.7 2046.1 2124.2 2086.3 1957.3 1790.9 1641.7
1522.1 1428.6 1367 1375.9 1554.7 1956.1 2535.1 3294.1 4258.5 5356.2
6475.1 7570.4 8672.2 9807.7 11091.8 12025.5 12078.1 11341.6 10058.1 8360.2
6585.2 4891.4 3196.4 1859.6 737.1 92.9 0
1190 1397.2 1631.1 1855.4 2017.1 2091.1 2082.2 1998.7 1870.2 1729.3
1603.8 1510.3 1445.8 1440.4 1581.3 1934.2 2451.6 3070.3 3793.2 4594.8
5395.8 6200.4 6973.6 7750.4 8814.8 9858 10136.9 9617.6 8734.9 7585.8
6302.8 4885.5 3679.5 2191.1 831.8 73.4 0
1190 1381.2 1599.1 1803.3 1951.4 2027.1 2051.4 2037.8 1981.5 1896.9
1802.8 1712.2 1634 1592 1631.1 1822.3 2169.8 2618 3095.8 3538.6
3966.1 4341.4 4695.4 5190.4 6131.7 7077.2 6955.2 6152.4 5411.2 4755.8
3937.6 2959 1985.1 965.6 271.2 33.2 0
1190 1380.6 1575.4 1754.8 1884.5 1956.7 1998.1 2024.8 2038.4 2042.5
2035.4 2015.3 1990.4 1963.2 1959 2007 2153.8 2410.8 2770.7 3180.4
3649.9 4232.5 5002.1 6001.5 7051.8 7249.5 6149.5 4752.3 3495.4 2545.2
1997.5 1459.4 1058.6 622.8 173.5 7.1 0
1190 1348.1 1512.1 1663 1773.2 1839.5 1888.6 1931.2 1970.9 2021.2
2075.7 2130.1 2199.4 2265.7 2355.7 2490.1 2683.7 2960.2 3378.8 3949.5
4646.9 5456.2 6417.7 7492.8 7878.2 7310.5 5968.3 4478.8 3024.7 2181.7
1578.4 1053.2 634.1 146.2 3.6 0 0
1190 1344.5 1498.4 1628.7 1728.2 1788.5 1832.9 1879.1 1922.9 1973.3
2034.8 2101.1 2183.4 2273.4 2385.9 2546.4 2767.8 3067.3 3462.8 3969
4624.4 5410 6138.2 6561 6480.4 5860 4710.2 3417.2 2192.9 1558.8
1075.7 674.3 375.4 81.7 0 0 0
